SPRU513Z August 2001 – October 2023 SM320F28335-EP
The C/C++ #include preprocessor directive is handled transparently by the compiler during the conversion step. Such #includes can be nested as deeply as desired as in C/C++ source. The assembly directives .include and .copy are not used or needed within a .cdecls. Use the command line --include_path option to specify additional paths to be searched for included files, as you would for C compilation.