SPRUIG5E January   2018  – March 2023 TDA4VM , TDA4VM-Q1

 

  1.   Abstract
  2. 1About This Document
    1. 1.1 Related Documents
    2. 1.2 Trademarks
  3. 2Migrating C Source from C6000 to C7000
    1. 2.1  Compiler Options
    2. 2.2  Native Vector Data Types
    3. 2.3  Type Qualifiers: near and far
    4. 2.4  64-bit long Type
    5. 2.5  References to Control Registers
    6. 2.6  Memory-Mapped Peripherals
    7. 2.7  Run-Time Support
    8. 2.8  Contents of Migration Header File c6x_migration.h
      1. 2.8.1 Supported Macros
      2. 2.8.2 Non-Supported Macros
      3. 2.8.3 Legacy Data Types
      4. 2.8.4 Legacy Intrinsics
    9. 2.9  Galois Field Multiply Instructions
    10. 2.10 Performance Considerations for Migrated Code
      1. 2.10.1 UNROLL Pragma
      2. 2.10.2 Subvector Access
      3. 2.10.3 16x16 and 16x32 Bit Multiplies
      4. 2.10.4 __x128_t Type
      5. 2.10.5 Unsigned Array Offsets
      6. 2.10.6 Streaming Engine and Streaming Address Generator
      7. 2.10.7 Additional Optimization Guidance
  4. 3Host Emulation
  5. 4Revision History
    1.     29
    2.     30

64-bit long Type

The long type on C7000 is 64 bits and corresponds to the LP64 model.

The long type on C6000 is 32 bits.

We recommend that your code use the C standard integer types int64_t and int32_t (et al.) when specific data type sizes are needed for portability across different machines and compilers. These standard integer types are defined in stdint.h, which is included as part of the C standard library support included the Runtime Support Library.

(The int type is 32 bits on both C6000 and C7000.)