SPRUJ07 august 2023 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The GPIO input buffer control register (GPIOINENACTRL) configures whether the input buffer is enabled or disabled. Default setting is disabled. In the case where the corresponding GPIO is connected to VDD after migrating to F28P65x, the appropriate GPIO bit in this register has to be set to '1' to prevent errors when powering up the F28P65x device. This register is in the analog subsystem, which has a base address of 0x0005 D700. GPIOINENACTRL has an offset of 0x134.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-6 | RESERVED | R | 0h | Reserved |
5 | GPIO103 | R/W | 1h | One time configuration for GPIO103 to decide whether
Input buffer (INENA control) is enabled or disabled 0 - Input buffer is disabled 1 - Input buffer is enabled Reset type: XRSn |
4 | GPIO46 | R/W | 1h | One time configuration for GPIO46 to decide whether
Input buffer (INENA control) is enabled or disabled 0 - Input buffer is disabled 1 - Input buffer is enabled Reset type: XRSn |
3 | GPIO31 | R/W | 1h | One time configuration for GPIO31 to decide whether
Input buffer (INENA control) is enabled or disabled 0 - Input buffer is disabled 1 - Input buffer is enabled Reset type: XRSn |
2 | GPIO25 | R/W | 1h | One time configuration for GPIO25 to decide whether
Input buffer (INENA control) is enabled or disabled 0 - Input buffer is disabled 1 - Input buffer is enabled Reset type: XRSn |
1 | GPIO23 | R/W | 1h | One time configuration for GPIO23 to decide whether
Input buffer (INENA control) is enabled or disabled 0 - Input buffer is disabled 1 - Input buffer is enabled Reset type: XRSn |
0 | GPIO0 | R/W | 1h | One time configuration for GPIO0 to decide whether
Input buffer (INENA control) is enabled or disabled 0 - Input buffer is disabled 1 - Input buffer is enabled Reset type: XRSn |