SPRUJA7A November 2023 – April 2024
Issue | Description |
---|---|
PGA2_INM inaccessible on TMDSHSECDOCK | On MCU132A, pin 28 (A5, B12, C2, PGA2_INM) is pinned out to pin 19 on the TMDSHSECDOCK. However, on the docking station, this pin is tied to board GND. |
Issue | Description |
---|---|
PGA2_INM inaccessible on TMDSHSECDOCK | On MCU132E1, pin 28 (A5, B12, C2, PGA2_INM) is pinned out to pin 19 on the TMDSHSECDOCK. However, on the docking station, this pin is tied to board GND. |
No test point for output of 5V Power Supply Switch | On MCU132E1, there is no test point (TP) to monitor the output of the 5V power supply switch. |