SPRZ574 December   2023 AM62P , AM62P-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2137
      5.      i2189
      6.      i2190
      7.      i2196
      8.      i2208
      9.      i2249
      10.      i2253
      11.      i2278
      12.      i2279
      13.      i2310
      14.      i2311
      15.      i2312
      16.      i2366
      17.      i2383
      18.      i2401
      19.      i2407
      20.      i2409
      21.      i2410
  4.   Trademarks

Usage Notes and Advisories Matrices

Table 1-1 lists all usage notes and the applicable silicon revision(s). Table 1-2 lists all advisories, modules affected, and the applicable silicon revision(s).

Table 1-1 Usage Notes Matrix
ID DESCRIPTION SILICON REVISIONS AFFECTED
AM62Px 1.0
Boot i2372 — ROM doesn't support select multi-plane addressing schemes in Serial NAND boot YES
OSPI i2351 — OSPI: Controller does not support Continuous Read mode with NAND Flash YES
Table 1-2 Advisories Matrix
MODULE DESCRIPTION SILICON REVISIONS AFFECTED
AM62Px 1.0
Boot i2366— Boot: ROM does not comprehend specific JEDEC SFDP features for 8D-8D-8D operation YES
Boot i2410— Boot: ROM may fail to boot due to i2409 YES
CPSW i2208 — CPSW: ALE IET Express Packet Drops YES
CPSW i2401 — CPSW: Host Timestamps Cause CPSW Port to Lock up YES
CSI_RX i2190 — CSI_RX_IF may enter unknown state following an incomplete frame YES
DSS i2097 — DSS: Disabling a layer connected to Overlay may result in synclost during the next frame YES
ECC_AGGR i2049 —ECC_AGGR: Potential IP Clockstop/Reset Sequence Hang due to Pending ECC Aggregator Interrupts YES
Interrupt Aggregator i2196 — IA: Potential deadlock scenarios in IA YES
MCAN i2278 — MCAN: Message Transmit order not guaranteed from dedicated Tx Buffers configured with same Message ID YES
MCAN i2279 — MCAN: Specification Update for dedicated Tx Buffers and Tx Queues configured with same Message ID YES
MMCHS i2312 — MMCHS HS200 and SDR104 Command Timeout Window Too Small YES
OSPI i2189 — OSPI: Controller PHY Tuning Algorithm YES
OSPI i2249 — OSPI: Failing OSPI DDR PHY Internal Pad Loopback and No Loopback timing modes YES
OSPI i2383 — OSPI: 2-byte address is not supported in PHY DDR mode YES
PRG i2253 —PRG: CTRL_MMR STAT registers are unreliable indicators of POK threshold failure YES
PSIL i2137 — PSIL: Clock stop operation can result in undefined behavior YES
RAT i2062 — RAT: Error Interrupt Triggered Even When Error Logging Disable Is Set YES
RESET i2407— RESET: MCU_RESETSTATz unreliable when MCU_RESETz is asserted low YES
USART i2310 — USART: Erroneous triggering of timeout interrupt YES
USART i2311 — USART Spurious DMA Interrupts YES
USB i2409 — USB: USB2 PHY locks up due to short suspend YES