SWRA671 June   2020 CC1312R , CC1312R , CC1352P , CC1352P , CC1352R , CC1352R , CC2652P , CC2652P , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP

 

  1.   Cloning Z-Stack Network Properties Using the SimpleLink Wireless MCU Family
    1.     Trademarks
    2. Introduction
    3. Abbreviations and Acronyms
    4. Tool Versions
      1. 3.1 Command Line Interface (CLI)
      2. 3.2 MAC OS Application
      3. 3.3 Windows Executable
    5. Trust Center and Non-Volatile Memory
    6. Multi-Page NVM
    7. MT Interface
    8. Zigbee Coordinator Setup Procedure
    9. Zigbee Coordinator Cloning Procedure
      1. 8.1 Cloning: Method One
      2. 8.2 Cloning: Method Two
    10. Zigbee Coordinator Cloning Procedure Example
    11. 10 Other Application Considerations
    12. 11 Summary
    13. 12 References
  2.   A TI Zigbee Network Properties Cloning Tool Guide
    1.     A.1 Tool Layout
    2.     A.2 Configuration File
    3.     A.3 Content File
    4.     A.4 Application Selection
    5.     A.5 COM Ports
    6.     A.6 Read Settings
    7.     A.7 Write Settings
    8.     A.8 Output Settings
    9.     A.9 Save/Load Settings
    10.     A.10 Help
  3.   B Establishing a Serial Connection
    1.     B.1 Serial Connections
    2.     B.2 Detecting COM Ports

Tool Layout

Figure 4. TI Zigbee Network Properties Cloning Tooltool-layout-swra671.png

Table 7. Tool Layout Explanation

Number Label Section Functionality
1 Application Selection Section A.4 Choose the type of application to be used
2 COM Port/s Section A.5 COM Port selection based on the application chosen
3 Read Settings Section A.6 NVM Regions to be read from
4 Write Settings Section A.7 NVM Regions to be written to
5 Output Display Section A.8 Status updates indicating the tasks