SWRA689 February 2022 AWR6843 , AWR6843AOP , IWR6843 , IWR6843AOP
TI mmWave Sensors enable high performance measurement and object detection over a variety of applications but some designs require minimal power consumption. This Application Note will showcase various power-saving techniques on the mmWave sensor where power consumption concerns are critical. Using this guide will enable one to implement various optimizations for evaluation. Moreover this guide discusses the tradeoffs involved as well.
The power saving techniques discussed in this guide can be implemented exclusively through software. Using the AWR6843 Evaluation Module (EVM), mmWave-SDK, and Code Composer Studio IDE one can replicate the results shown here with the use of standard laboratory equipment for power measurement.