SWRA730 February   2022 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10

 

  1.   Trademarks
  2.   Acronyms
  3. 1Description of the PCB Antenna
    1. 1.1 Implementation of the PCB Meander Monopole Antenna
    2. 1.2 Matching Network
  4. 2Test Setup
    1. 2.1 Radiation Pattern
  5. 3Unmatched Results
    1. 3.1 Smith Chart – Natural Impedance without Antenna Match Components
    2. 3.2 Smith Chart – Impedance with external component Z64
      1. 3.2.1 433 MHz Unmatched
      2. 3.2.2 470 MHz Unmatched
      3. 3.2.3 490 MHz Unmatched
      4. 3.2.4 510 MHz Unmatched
      5. 3.2.5 868/915 MHz Unmatched
  6. 4Single-Band Matching and Result
    1. 4.1 433-MHz Smith chart, SWR, Bandwidth, and Efficiency
    2. 4.2 470-MHz Smith chart, SWR, Bandwidth, and Efficiency
    3. 4.3 490-MHz Smith Chart, SWR, Bandwidth, and Efficiency
    4. 4.4 510-MHz Smith Chart, SWR, Bandwidth, and Efficiency
    5. 4.5 868/915-MHz Smith Chart, SWR, Bandwidth, and Efficiency
  7. 5Dual Band Matching and Results
    1. 5.1 433-MHz and 2440-MHz Smith Chart, SWR, Bandwidth, and Efficiency
    2. 5.2 470-MHz and 2440-MHz Smith Chart, SWR, Bandwidth and Efficiency
    3. 5.3 490 MHz and 2440 MHz Smith Chart, SWR, Bandwidth and Efficiency
    4. 5.4 510-MHz and 2440-MHz Smith Chart, SWR, Bandwidth, and Efficiency
    5. 5.5 868/915 and 2440-MHz Smith Chart, SWR, Bandwidth, and Efficiency
  8. 6Summary - Bill of Materials and Results
  9. 7Conclusion
  10. 8References

Test Setup

The hardware used for implementation and testing in this application note is the LAUNCHXL-CC1352P-4 Figure 2-1 as shown in Figure 1-1.