SWRA759 November   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware BOM and Firmware Modification
  5. 3Firmware Compiler Environment Setup (if change or evaluate code are needed)
    1. 3.1 Hardware and Software Prepared
    2. 3.2 Hardware Connection
    3. 3.3 CCS Environment Configuration
  6. 4Upgrade Firmware of CC3235 and OA7000
    1. 4.1 Prepared Components
    2. 4.2 Upgrade CC3235 Firmware
    3. 4.3 Upgrade OA7000 Firmware
  7. 5How to Test Current and Startup Time
    1. 5.1 Prepared Components
    2. 5.2 Setup Test Environment
    3. 5.3 Start Testing

Introduction

Below are additional test cases demonstrating the design's low power consumption. In some cases build of material (BOM) and firmware changes are required.

Adding test cases:

  • Testing current in hibernate mode
  • Testing current in LPDS mode
  • Testing average current under Intermittently connecting mode (sending 100 data to server)
  • Testing average current under always connecting mode (sending 100 data to server)
  • Test key step time when startup (via universal asynchronous receiver/transmitter (UART) printing or signal of connector)
  • Evaluate performance of video and audio

Test case Features:

  • The system can be put in wakeup from both Hibernate and LPDS mode via general-purpose input/output (GPIO) or real-time clock (RTC).
  • The current in hibernate mode is around 20 µA/5 V.
  • The current in LPDS mode is around 120 µA/5 V.
  • Startup time from hibernate to full running is less than 500 ms.
  • Configurable interval time in intermittently connecting mode or always connecting mode
  • Configurable stream transferring of only video, video and audio, video and ring