SWRA786 july   2023 CC2674P10 , CC2674R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Migrating From CC2640R2 to CC2674R10
  5. 2Migrating From CC26x2R1 and CC26x2R7 to CC2674R10
  6. 3Migrating From CC26x2P1 and CC26x2P7 to CC2674P10
  7. 4Summary
  8. 5References

Migrating From CC2640R2 to CC2674R10

The migration of CC2640R2 devices to the CC2674R10 device is a two-step process. First, see the Hardware Migration From CC26x0 to CC26x2R Guide, then follow the steps in the next section. The CC2674R10 is a Core CPU, memory and peripherals upgrade of the CC2640R2 devices. The CC2674R10 device has 256 kB of RAM and 1024 kB of flash. The two devices are not pin to pin compatible and a PCB design made for the CC2640R2 devices must be redesigned for the CC2674R10 device.