SWRU556 June   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. Introduction
  3. Features
  4. Prerequisites
    1. 3.1 Software Downloads
    2. 3.2 Hardware
  5. Radio Tool Installation Directory
  6. Hardware Connections
    1. 5.1 CC31xxBOOST Plus CC31XXEMUBOOST
      1. 5.1.1 Using the UART Interface
      2. 5.1.2 Using the SPI Interface
    2. 5.2 CC32xx-LAUNCHXL
  7. Flashing the Board
  8. Running the RadioTool GUI
    1. 7.1 Set Up Tab and General Information
    2. 7.2 GUI TX Testing
    3. 7.3 GUI RX Testing
  9. Current Measurement
  10. CLI Version
  11. 10Insertion Loss Calibration
  12. 11Hardware Connections on Non-TI EVMs
  13. 12Source Code for Developers
    1. 12.1 RadioTool Application Sources
    2. 12.2 CC32xx Application Source

Current Measurement

The current measurement tab (Figure 8-1) contains two options for static current measurements for a predefined amount of time. The first mode is Low Power down and the second more is Hibernate. By using this tab, the device's current consumption when in a low-power state can be observed with an external current measuring tool.

GUID-7EFF7065-C801-4122-BE7C-5E9C9E6EA32C-low.pngFigure 8-1 Current Tab Modes