SWRU561A September   2020  – October 2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831 , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   Trademarks
  2. 1Driver Supported Features
  3. 2WL18xx Linux Driver Architecture Overview
  4. 3Platform Integration
    1. 3.1 Configuration required for Board Device Tree (DTS/DTB)
    2. 3.2 Configuring the Kernel for TI WLAN Drivers
    3. 3.3 Configuration required for Board Device Tree (DTS/DTB)
    4. 3.4 Building R8.8 Release Using Build Utilities
    5. 3.5 Building WiLink8 Driver Release Binaries Individually
  5. 4Booting and WLAN Bring-Up
    1. 4.1 Configuring the WiLink8 Target
  6. 5Testing Basic WLAN Functionality
    1. 5.1 STA Mode
      1. 5.1.1 Station Mode Procedure for Unsecured AP
      2. 5.1.2 Station Mode Procedure for Secured AP
      3. 5.1.3 Verifying Connectivity
    2. 5.2 AP Mode
      1. 5.2.1 AP Mode Procedure
      2. 5.2.2 Starting the AP
      3. 5.2.3 Verifying Connectivity
    3. 5.3 Multirole (AP +STA mode)
      1. 5.3.1 General Procedure for Multirole Connection
    4. 5.4 IEEE802.11s Mesh Mode
  7. 6References
  8.   A FAQ and Debug Hints

IEEE802.11s Mesh Mode

WiLink8 devices also support IEEE 802.11s mesh functionality. To verify this mode, two WiLink8 setups used earlier are needed at a minimum. More devices can be connected added to the mesh network as well.

GUID-20200826-CA0I-6WWK-R9VV-KFNBD0XH5CJ3-low.png Figure 5-3 Wi-Fi Mesh Hardware Setup

More details on the mesh network, supported topologies and usage of sample scripts to start the network are provided in WiLink™ 8 WLAN Software - 802.11s Mesh.