SWRU624
April 2024
CC3301
1
Abstract
Trademarks
1
Download Prerequisites
2
Build Prequisites
3
Patch Steps
3.1
Additional Steps
3.2
Overall Steps
4
Check the Applied Patch
5
Build Steps
6
Using the Built App File
4
Check the Applied Patch
Open Git Bash (if on Windows) or terminal (if on Linux).
Navigate to the
Wi-FiQuickTrack-ControlAppC
source files directory.
Type "git status". You should see: