TIDT196
September 2020 – MONTH
1
Description
2
Test Prerequisites
2.1
Design Requirements
2.2
Required Equipment
2.3
Considerations
2.4
Dimensions
2.5
Test Setup
3
Testing and Results
3.1
Efficiency Graphs
3.2
Efficiency Data
3.3
Thermal Images
3.4
Frequency Response
3.5
Load Sharing
4
Waveforms
4.1
Switching
4.2
Output Voltage Ripple
4.3
Load Transients
4.4
Start-up
4.5
Reverse Switching
2.1
Design Requirements
Table 2-1 Design Requirements
Parameter
Specifications
Input Voltage
8 V to 18 V
Output Voltage
48 V
Output Current
51.25 A