TIDT224 March 2021
The following image shows the output voltage start-up waveforms (Vout1 in Blue, Vout2 in Yellow) after the application of 12-V input (Red) with each output loaded to 100 mA.
The following image shows the output voltage start-up waveforms (Vout1 in Blue, Vout2 in Yellow) after the application of 12-V input (Red) with each output loaded to 10 mA.
The following image shows the output voltage start-up waveforms (Vout1 in Blue, Vout2 in Yellow) after the application of 12-V input (Red) with each output loaded to 0 mA