TIDT225
March 2021
1
Description
2
Test Prerequisites
2.1
Voltage and Current Requirements
2.2
Required Equipment
3
Testing and Results
3.1
Thermal Images
3.2
Efficiency and Power Dissipation Graphs
3.3
Efficiency and Power Dissipation Data
3.4
Cross Regulation
3.5
Loop Gain
4
Waveforms
4.1
Start-up
4.2
Switching Waveforms
4.3
Output Voltage Ripple
4.4
Load Transients
4.1
Start-up
Start-up behavior is shown in the following figures.
All outputs are at max loads
Figure 4-1
Start-up Sequence for +18V1 (Blue) and –5.1V1 (Green) With Vin = 12 V (Red)
All outputs are unloaded
Figure 4-2
Start-up Sequence for +18V1 (Blue) and –5.1V1 (Green) With Vin = 12 V (Red)
All outputs are at max loads
Noise on isolated outputs V2, V3, or V4 can be reduced by adding a common-mode capacitor, similar to C26, on each output
Figure 4-3
Start-up Sequence for +18V4 (Blue) and –5.1V4 (Green) With Vin = 12 V (Red)
All outputs are unloaded
Figure 4-4
Start-up Sequence for +18V4 (Blue) and –5.1V4 (Green) With Vin = 12 V (Red)