TIDT252 December   2021

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Image
    4. 2.4 Bode Plot
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Input Voltage Ripple
    3. 3.3 Output Voltage Ripple
    4. 3.4 Load Transients
    5. 3.5 Start-up Sequence
    6. 3.6 Undervoltage Protection

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
ParameterSpecifications

VIN

9.0 V to 16.0 V

VOUT

24.0 V

IOUT

60.0 A

Effective switching frequency

1.2 MHz (200 kHz per phase)