TIDT304
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Steady State
3.2
Switching
3.3
Load Transients
3.1
Steady State
Steady state waveforms are shown in the following images.
CH1: Input Current, CH3: Output Voltage, CH4: Input Voltage
Figure 3-1
110 VAC, 1.3 kW
CH1: Input Current, CH3: Output Voltage, CH4: Input Voltage
Figure 3-2
220 VAC, 1.3 kW