TIDT333 may   2023

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Input and Output Signals
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Short-Circuit Protection
    4. 3.4 Load Transients
    5. 3.5 Start-Up

Load Transients

Load transient response is shown in the following figures. The load was stepped between 1 A and 5 A at different input voltages.

GUID-20230427-SS0I-2LWR-KTMV-G6LV6HQTNNMS-low.jpgFigure 3-7 Load Transient, 50 VIN
GUID-20230427-SS0I-KSR0-KHJZ-VDJTBSTMQVJ3-low.jpgFigure 3-8 Load Transient , 100 VIN
GUID-20230427-SS0I-WLNQ-Q6LS-WFCJHNXRNJG3-low.jpgFigure 3-9 Load Transient , 150 VIN