3.1.2.2.1 Comparison (Configurable With External Logic
or Through SPI)
R1: Gate drive switching transition
from low to high state using the 15-A gate drive output [scale: 5.0 V / div, 400
ns / div] Ch4: Gate drive switching transition from
low to high state using the 5-A gate drive output [scale: 5.0 V / div, 400 ns /
div]
Figure 3-4 Gate Drive Turn-on Event of
the UCC5880-Q1 With Different Drive Outputs