TIDT383 March   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Start-Up Sequence

Output Voltage Ripple

The output ripple voltages are shown in the plots below at 12V, 0.25A; 12V, 0.094A; 12V, 0.25A full load.

GUID-20240124-SS0I-CKLS-8836-7VTSWWSS94F1-low.png
Ch3: Vp (Regulated Output)
Ch2: Vs (Unregulated Output)
Figure 3-3 Output Ripple - Full Load, 100VDC In
GUID-20240124-SS0I-SQ56-JPXJ-3V5XP5Z0QMMQ-low.png
Ch3: Vp (Regulated Output)
Ch2: Vs (Unregulated Output)
Figure 3-4 Output Ripple - Full Load, 400VDC In