TIDUAZ3A November   2015  – July 2021

 

  1.   1
  2.   Resources
  3.   Features
  4.   Featured Applications
  5.   5
  6. 1System Description
    1. 1.1 TI WL1837MOD
    2. 1.2 TI PCM1808
    3. 1.3 TI PCM5101AQPWRQ1
    4. 1.4 TXS0108EPWR
    5. 1.5 TL1963A-33DCQT
    6. 1.6 TPS73618DBVT
  7. 2Block Diagram and System Design Theory
  8. 3Test Setup and Data
    1. 3.1 Regulatory Certification
    2. 3.2 WL1837MOD Time Synchronization
    3. 3.3 Multiroom Ultralow Synchronization Testing on Oscilloscope
  9. 4Getting Started
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 Gerber Files
    4. 4.4 Assembly Drawings
  10. 5Software Files
  11. 6Trademarks
  12. 7About the Author
  13. 8Revision History

TL1963A-33DCQT

The TL1963A-xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.