TIDUF05 August 2022
To properly initialize, the PDB pin of the serializer remains low until all power supplies stabilize to their final voltages. Figure 3-5 shows the power supply start up. Note that the PDB pin is directly connected to RSTOUT the of TPS650320-Q1 device and allows proper PDB synchronization after all rails are established.