DLPU062B March 2018 – January 2024 DLPC3437
Table 3-57 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:2) | Reserved |
b(1:0) | LED control method:
|
This command selects the method used to control the output of the red, green, and blue LEDs. Based on the method chosen, a specific set of commands are available for controlling the LED outputs. These are shown in Table 3-58.
The manual RGB LED currents method provides for manual control of the LED currents, and disables the CAIC algorithm. The CAIC (automatic) RGB LED current control method provides automatic control of the LED currents using the CAIC algorithm.
LED Control Method | Available Commands |
---|---|
Manual RGB LED current control | |
CAIC (automatic) RGB LED current control |