DLPU102B December 2020 – July 2022
The GUI queries the DLP LightCrafter Dual DLPC900 EVM to determine the DMD type that the firmware is programed for and is expecting to be connected to the DLP LightCrafter Dual DLPC900 EVM. The indicators in the Chipset Type group box are updated to show which DLPC900 compatible DMDs is expected.