DLPU130 December 2023
This user's guide presents an overview of the DLP2021AM263Q1EVM, a general description of the main features and functions, and quick start procedure for out-of-box evaluation. TI recommends users to first read the Dynamic Ground Projection Application Requirements (DLPA116) and DLP3021-Q1 Dynamic Ground Projection System Design (DLPA086) reports to become familiar with the terminology, variables, application considerations, and system design requirements for dynamic ground projection as the reports relate to the DLP2021AM263Q1EVM.
This document defines the interfaces and functionality of the DLP® Automotive Dynamic Ground Projection Sitara MCU design implemented for the AM263x-Q1. Some specifications are based on the AM263x-Q1 hardware blocks and non-design-specific constraints. In these cases, AM263x-Q1 documentation are considered the more accurate source of information if there are conflicting values.