SBAA495A May   2021  – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   Trademarks
  2.   Note
  3. 1Introduction
  4. 2Controller Mode
    1. 2.1 Controller Mode Configuration Options
      1. 2.1.1 Auto Clock Configuration With PLL Enabled
        1. 2.1.1.1 Supported Sample-Rates
        2. 2.1.1.2 Example 12-MHz MCLK
      2. 2.1.2 Auto Clock Detect With PLL Disabled
        1. 2.1.2.1 Supported Sample-Rates
        2. 2.1.2.2 Example
  5. 3Edge Sync for I2S and LJF in Controller Mode
    1. 3.1 I2S and LJF Standard Bus Formats
    2. 3.2 Support for Non-Standard I2S and LJF Bus Formats
  6. 4Related Documentation
  7.   A Revision History

Example 12-MHz MCLK

For a 12-MHz MCLK, the following I2C script configures TLV320ADCx120 and PCMx120-Q1 as controller mode with GPIO1 as MCLK input for a 44.1-kHz or 48-kHz sampling rate:

w 9C 21 a0 # configure GPIO1 as MCLK input w 9C 13 80 # configure device as mcontrollerwith MCLK = 12 MHz w 9C 14 48 # FS = 44.1/48k BCLK/ratio = 256