SBAU452 March 2024
The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the hall-input side while measuring the isolated output through an isolation barrier. The TMCS-A-ADAPTER-EVM consists of a single unpopulated PCB with locations to populate test points and breakout header pins for device evaluation. The PCB pads are overlapped so that any DVG, DVF, or DZP TMCS part can be used with TMCS-A-ADAPTER-EVM.