SBOA223B February 2018 – January 2019
Design Goals
Input | Output | Supply | ||||
---|---|---|---|---|---|---|
IiMin | IiMax | VoMin | VoMax | Vcc | Vee | Vref |
–1A | 1A | 110mV | 3.19V | 3.3V | 0V | 1.65V |
Design Description
This single-supply low-side, bidirectional current sensing solution can accurately detect load currents from –1A to 1A. The linear range of the output is from 110mV to 3.19V. Low-side current sensing keeps the common-mode voltage near ground, and is thus most useful in applications with large bus voltages.
Design Notes
Design Steps
Design Simulations
DC Simulation Results
Closed Loop AC Simulation Results
Transient Simulation Results
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See circuit SPICE simulation file SBOC500.
See TIPD175, www.ti.com/tipd175.
Design Featured Op Amp
OPA313 | |
---|---|
Vcc | 1.8V to 5.5V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 500µV |
Iq | 50µA/Ch |
Ib | 0.2pA |
UGBW | 1MHz |
SR | 0.5V/µs |
#Channels | 1, 2, 4 |
www.ti.com/product/opa313 |
Design Alternate Op Amp
TLV9062 | OPA376 | |
---|---|---|
Vcc | 1.8V to 5.5V | 2.2V to 5.5V |
VinCM | Rail-to-rail | Rail-to-rail |
Vout | Rail-to-rail | Rail-to-rail |
Vos | 300µV | 5µV |
Iq | 538µA/Ch | 760µA/Ch |
Ib | 0.5pA | 0.2pA |
UGBW | 10MHz | 5.5MHz |
SR | 6.5V/µs | 2V/µs |
#Channels | 1, 2, 4 | 1, 2, 4 |
www.ti.com/product/tlv9062 | www.ti.com/product/opa376 |
For battery-operated or power-conscious designs, outside of the original design goals described earlier, where lowering total system power is desired.
LPV821 | |
---|---|
Vcc | 1.7V to 3.6V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 1.5µV |
Iq | 650nA/Ch |
Ib | 7pA |
UGBW | 8KHz |
SR | 3.3V/ms |
#Channels | 1 |
www.ti.com/product/lpv821 |