SBOA233 January 2019 INA326 , OPA333
Design Goals
Input | Output | Supply | Load Resistance (RL) | ||||
---|---|---|---|---|---|---|---|
ViMin | ViMax | ILMin | ILMax | Vcc | Vee | RLMin | RLMax |
0.49 V | 4.9 V | 1 µA | 10 µA | 5 V | 0 V | 0 Ω | 390 kΩ |
Design Description
This circuit delivers a precise low-level current, IL, to a load, RL. The design operates on a single 5 V supply and uses one precision low-drift op amp and one instrumentation amplifier. Simple modifications can change the range and accuracy of the voltage-to-current (V-I) converter.
Design Notes
Design Steps
Design Simulations
DC Simulation Results
Vi | RL | IL | VoOPA | VoOPA Compliance | VoINA | VoINA Compliance |
---|---|---|---|---|---|---|
0.49 V | 0 Ω | 0.999627 µA | 99.982723 mV | 100 mV to 4.9 V | 490.013346 mV | 75 mV to 4.925 V |
0.49 V | 390 kΩ | 0.999627 µA | 489.837228 mV | 100 mV to 4.9 V | 490.013233 mV | 75 mV to 4.925 V |
4.9 V | 0 Ω | 9.996034 µA | 999.623352 mV | 100 mV to 4.9 V | 4.900016 V | 75 mV to 4.925 V |
4.9 V | 390 kΩ | 9.996031 µA | 4.898075 V | 100 mV to 4.9 V | 4.900015 V | 75 mV to 4.925 V |
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See the TINA-TI™ circuit simulation file, SBOMAT8.
See TIPD107.
See Solving Op Amp Stability Issues - E2E FAQ.
See TI Precision Labs - Op Amps.
Design Featured Op Amp
OPA333 | |
---|---|
Vss | 1.8 V to 5.5 V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 2 µV |
Iq | 17 µA/Ch |
Ib | 70 pA |
UGBW | 350 kHz |
SR | 0.16 V/µs |
#Channels | 1 and 2 |
OPA333 |
Design Featured Instrumentation Amplifier
INA326 | |
---|---|
Vss | 2.7 V to 5.5 V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 20 µV |
Iq | 2.4 mA |
Ib | 0.2 nA |
UGBW | 1 kHz (set by 1 kHz filter) |
SR | 0.012 V/µs (set by 1 kHz filter) |
#Channels | 1 |
INA326 |