SBOA583 December 2023 OPA205 , OPA206 , OPA210 , OPA2206 , OPA2210 , OPA2392 , OPA2828 , OPA320 , OPA328 , OPA365 , OPA392 , OPA397 , OPA828
As mentioned previously, the traditional output stage uses a common emitter topology and the rail-to-rail output stage uses a common collector topology. The common emitter configuration gain is approximately unity, whereas the common collector has a significant gain that is dependent on the load impedance. The open-loop gain for an op amp is the product of all the gain values for each amplifier stage. So, for a rail-to-rail amplifier, the DC open-loop gain changes when the amplifier load changes. Thus, for rail-to-rail devices, connecting a low-resistance load on the output of the op amp causes open loop gain to drop compared to the unloaded case. Conversely, the loading impact of loading on a traditional common emitter output stage has a minimal effect on open-loop gain. Table 12-1 shows an excerpt from a data sheet showing how open-loop gain is impacted by load resistance. Figure 12-1 shows how this loading impacts the AOL curve. Although this discussion focused on bipolar amplifiers the same concepts apply to CMOS devices.
OPA210 | |||||||
---|---|---|---|---|---|---|---|
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
AOL | Open-loop voltage gain | (V–) + 0.2 V < VO < (V+) – 0.2 V RL = 10 kΩ |
TA = 25°C | 126 | 132 | dB | |
TA = –40°C to +125°C | 120 | dB | |||||
(V–) + 0.6 V < VO < (V+) – 0.6 V RL = 600 Ω |
TA = 25°C | 114 | 120 | dB | |||
TA = –40°C to +125°C | 110 | dB |