SBOU281 May   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
  3. 2Power Connections
    1. 2.1 Split-Supply Operation
    2. 2.2 Single-Supply Operation
  4. 3Input and Output Connections
    1. 3.1 Bias Mode Control Pins
    2. 3.2 Optional VCM Connection
  5. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Layout

Optional VCM Connection

The EVM includes an optional connection to set the common-mode voltage to the input of the device. Footprints of R25 and R26 are available to be used in a voltage divider with the positive supply voltage, VCC, as the input voltage. The resistor values will determine the output voltage or reference voltage that will set the input common-mode voltage.