SBVS074M january 2007 – april 2023 TPS74801
PRODUCTION DATA
There is only one available rail; therefore, the input supply and the bias supply are connected together on the 3.3-V input supply.
The output voltage must be set to 1.5 V. As Table 8-1 describes, set R1 = 4.12 kΩ and R2 = 4.75 kΩ to obtain the required output voltage. The minimum capacitor sizing is desired to reduce the total solution size footprint; see the Input, Output, and Bias Capacitor Requirements section for CIN = CBIAS = 4.7 µF, and COUT = 2.2 µF. Use CSS = 1 nF for a typical 1.8-ms start-up time.
Figure 8-8 shows the TPS748 configured without a bias rail.