SBVU073A november   2021  – june 2023 TPS7A14

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 LDO Input/Output Connector Descriptions
      1. 2.1.1 VIN and GND
      2. 2.1.2 BIAS and GND
      3. 2.1.3 VOUT and GND
      4. 2.1.4 EN
    2. 2.2 Optional Load Transient Input/Output Connector Descriptions
      1. 2.2.1 VDD and GND
      2. 2.2.2 J13
      3. 2.2.3 J15
      4. 2.2.4 J16
      5. 2.2.5 J18
      6. 2.2.6 J19
      7. 2.2.7 J22
      8. 2.2.8 TP2, TP3, and TP4
      9. 2.2.9 TP5
    3. 2.3 TPS7A14 LDO Operation
    4. 2.4 Optional Load Transient Circuit Operation
  6. 3Board Layout
  7. 4TPS7A14EVM Schematic
  8. 5Bill of Materials
  9. 6Revision History

J16

J16 is an optional connection to insert capacitance or additional load across the drain to source of the load transient MOSFET.