SCLK027 April   2024 SN54SC6T14-SEP

PRODUCTION DATA  

  1.   1
  2.   SN54SC6T14-SEP Production Flow and Reliability Report
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 SN54SC6T14-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Outgas Test Report

Outgassing test was performed on die attach and mold compound used for the SN54SC6T14-SEP. A total mass loss (TML) of 1% and collected volatile condensable material (CVCM) of 0.1% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results
DeviceTML
< 1.0%
CVCM
< 0.1%
SN54SC6T14MPWTSEPPassPass