SCLK036 December   2023 SN54SC3T98-SEP

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Bias Diagram
    4. 2.4 Test Configuration and Condition
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Specification Compliance Matrix
  7. 4Reference Documents
  8. 5Appendix: HDR TID Report Data

Abstract

This report covers the Radiation Lot Acceptance Testing (RLAT) results of the SN54SC3T98-SEP radiation tolerant, configurable multiple-function gate. The study was done to determine Total Ionizing Dose (TID) effects under high dose rate (HDR) to 30 krad(Si). Radiation Lot Acceptance Testing (RLAT) was performed using 5 units at a dose level of 30 krad(Si) per MIL-STD-883 TM 1019, and all future wafer lots will be tested to the same conditions.

The SN54SC3T98-SEP is packaged in a space enhanced plastic for low outgassing characteristics and is Single Event Latch-Up (SEL) immune up to 43 MeV-cm2/mg, which makes the device an option for low Earth orbit space applications.

For full total ionizing dose characterization results, see SN54SC4T125-SEP Total Ionizing Dose (TID) Report.