SFFS209 September   2021 TLV6703

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TLV6703. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TLV6703 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TLV6703 data sheet.

Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Each pin is assesed individually

  • All other pins are configured correctly for device functionality

  • DSE Package pinout used for Pin No.

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

GND

1

No change if same node as GND

D

VDD

2

Main supply shorted out (no power to device)

B

GND

3

No change if same node as GND

D

SENSE

4

Output goes low, if other input is positive

B

GND

5

No change if same node as GND

D

OUT

6

No change if GND pin is GND node

B

Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

GND

1

No effect

D

VDD

2

Main suppy open (no power to device)

B

GND

3

No effect

D

SENSE

4

Output my be high or low

B

GND

5

Lowest voltage pin will drive GND pin internally (via diode)

A

OUT

6

Output cannot drive application load

B

Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
GND to VDD

1

2

Thermal stress due to high power dissipation

A

VDD to GND

2

3

No effect

D

GND to SENSE

3

4

No effect

D

SENSE to GND

4

5

Output goes low

B

GND to OUT

5

6

No change if GND pin is GND node

B

OUT to GND

6

1

No change if GND pin is GND node

B

Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

GND

1

Thermal stress due to high power dissipation

A

VDD

2

No change if same node as VDD

D

GND

3

No effect

D

SENSE

4

Output goes high

B

GND

5

Main supply shorted out (no power to device)

B

OUT

6

Thermal stress due to high power dissipation

A