SLAA976 October   2020 MSP430FR5041 , MSP430FR5043 , MSP430FR6005 , MSP430FR6007 , MSP430FR6041 , MSP430FR6043 , MSP430FR6045 , MSP430FR6047

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup and Configuration
    1. 2.1 EVM430-FR6043 GUI Configuration
  4. 3Test Results
  5. 4Extracting O2 Concentration
    1. 4.1 Note on Achieved Accuracy
  6. 5OpenSCAD 3D Test Fixture
  7. 6References

EVM430-FR6043 GUI Configuration

The ultrasonic GUI configuration used with this oxygen concentration set-up is depicted in Figure 2-3. In this configuration, the FR6043 is configured with a 200 kHz frequency sweep and with 1 MHz signal sampling frequency. for more information on properly setting up the GUI parameters as well as determining the excitation band of the transducers being used, see the Quick Start Guide for Gas Flow Meter User's Guide.

GUID-20201015-CA0I-QJ2J-WTJT-TZQF4XC9GZWN-low.png Figure 2-3 EVM430-FR6043 GUI Configuration
GUID-20201015-CA0I-4BJV-RJLT-NCL1KDPMVV3C-low.png Figure 2-4 EVM-FR6043 GUI Advanced Configuration