SLAAE88B December 2022 – March 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
The host demo codes also use MSPM0 as the host MCU. The hardware signals connection between host and target is shown in Table 3-8
Signals | LP-MSPM0G3507 | LP-MSPM0L1306 | ||
---|---|---|---|---|
Host device | Target device | Host device | Target device | |
Reset | PB0 | NRST pin | PA3 | NRST pin |
Invoke | PB16 | PA18 | PA7 | PA18 |
UART | PB7/UART1_RX | PA10/UART0_TX | PA9/UART0_RX | PA23/UART0_TX |
PB6/UART1_TX | PA11/UART0_RX | PA8/UART0_TX | PA22/UART0_RX | |
I2C | PB2/I2C1_SCL | PA1/I2C0_SCL | PA11/I2C0_SCL | PA1/I2C0_SCL |
PB3/I2C1_SDA | PA0/I2C0_SDA | PA10/I2C0_SDA | PA0/I2C0_SDA | |
SPI | PB9/SPI1_SCLK | PB9/SPI1_SCLK | PA6/SPI0_SCLK | PA6/SPI0_SCLK |
PB8/SPI1_PICO | PB8/SPI1_PICO | PA5/SPI0_PICO | PA5/SPI0_PICO | |
PB7/SPI1_POCI | PB7/SPI1_POCI | PA4/SPI0_POCI | PA4/SPI0_POCI | |
PB6/SPI1_CS | PB6/SPI1_CS | PA8/SPI0_CS0 | PA8/SPI0_CS | |
CANFD | PA12/CAN_TX | PA13/CAN_RX | \ | \ |
PA13/CAN_RX | PA12/CAN_TX | \ | \ |