SLAAEF5 March 2024 MSPM0G1505 , MSPM0G1505 , MSPM0G1506 , MSPM0G1506 , MSPM0G1507 , MSPM0G1507 , MSPM0L1303 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1306-Q1
The battery model is obtained by the battery parameter calculation from pulse discharge testcase. It is always good to get the battery model for you project. However, for MSPM0 Gauge L1 with low-discharge current in real application, you do not really need to do the test. You can reuse the default model in the code or get a model related to your battery chemistry from the Web. For higher level MSPM0 Gauge solution, as the SOC calibration accuracy lies on the battery model, it is strongly suggested to get the dedicated battery model.