SLAAEH7 February 2024 MSPM0L1306
Item # | Designator | Quantity | Part Number | Manufacturer | Description | Package Reference |
---|---|---|---|---|---|---|
1 | !PCB | 1 | Any | Printed Circuit Board | ||
2 | C1, C2, C3, C6 | 4 | C0603C475K8PACTU | Kemet | CAP, CERM, 4.7uF, 10V, ±10%, X5R, 0603 | 0603 |
3 | C4 | 1 | GRM31CR61A226KE19L | MuRata | CAP, CERM, 22uF, 10V, ±10%, X5R, 1206 | 1206 |
4 | C5, C8 | 2 | CGB3B1X5R1A475K055AC | TDK | CAP, CERM, 4.7µF, 10V, ± 10%, X5R, 0603 | 0603 |
5 | C7 | 1 | C1608X5R1E685K080AC | TDK | CAP, CERM, 6.8µF, 25V, ± 10%, X5R, 0603 | 0603 |
6 | C9, C10 | 2 | GRM21BR71A106KE51L | MuRata | CAP, CERM, 10uF, 10V, ±10%, X7R, 0805 | 0805 |
7 | D1, D2 | 2 | RB520S30,115 | NXP Semiconductor | Diode, Schottky, 30V, 0.2A, SOD-523 | SOD-523 |
8 | H1, H2, H3, H4 | 4 | SJ5382 | 3M | Bumpon, Hemisphere, 0.25 X 0.075, Clear | 75x250 mil |
9 | J1 | 1 | 61300411121 | Wurth Elektronik eiSos | Header, 2.54mm, 4x1, Gold, TH | Header, 2.54mm, 4x1, TH |
10 | J2 | 1 | 61300611121 | Wurth Elektronik eiSos | Header, 2.54mm, 6x1, Gold, TH | Header, 2.54mm, 6x1, TH |
11 | J6 | 1 | 61300211121 | Wurth Elektronik eiSos | Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH |
12 | LBL1 | 1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650"H x 0.200"W |
13 | Q1 | 1 | CSD23382F4 | Texas Instruments | MOSFET, P-CH, -12V, -3.5 A, YJC0003A (PICOSTAR-3) | YJC0003A |
14 | Q2 | 1 | CSD13380F3 | Texas Instruments | MOSFET, N-CH, 12V, 3.6A, YJM0003A (PICOSTAR-3) | YJM0003A |
15 | R1 | 1 | CRCW040210K0FKED | Vishay-Dale | RES, 10.0 k, 1%, 0.063 W, 0402 | 0402 |
16 | R2 | 1 | CRCW08050000Z0EAHP | Vishay-Dale | RES, 0, 5%, 0.333 W, 0805 | 0805 |
17 | R3, R5 | 2 | CRCW0402499KFKED | Vishay-Dale | RES, 499k ohm, 1%, 0.063W, 0402 | 0402 |
18 | SH-J6 | 1 | 969102-0000-DA | 3M | Shunt, 100mil, Gold plated, Black | Shunt |
19 | T1 | 1 | 750371685 | Wurth Electronics | TRANSFORMER | SMT4 |
20 | U1 | 1 | MSPM0L1306SDYY | Texas Instruments | Mixed-Signal Microcontrollers SOT-23-THIN-16 | SOT-23-THIN-6 |
21 | FID1, FID2, FID3 | 0 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | Fiducial |
22 | R4 | 0 | CRCW08050000Z0EAHP | Vishay-Dale | RES, 0, 5%, 0.333 W, 0805 | 0805 |