SLAS605C June 2008 – July 2018 ADS7950 , ADS7951 , ADS7952 , ADS7953 , ADS7954 , ADS7955 , ADS7956 , ADS7957 , ADS7958 , ADS7959 , ADS7960 , ADS7961
PRODUCTION DATA.
The 'Program Registers’ are used for device configuration settings and are typically programmed once on powerup or after device reset. There are different program registers such as ‘Auto-1 mode programming’ for pre-programming the channel sequence, ‘Auto-2 mode programming’ for selection of the last channel in the sequence, ‘Alarm programming’ for all 16 channels (or 12, 8, 4 channels depending on the device) and GPIO for individual pin configuration as GPI or GPO or a pre-assigned function.