SLASEA3D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | Reserved | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 0 | 1 | 1 | 0 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:14 | PAPAB_SEL_DLY | R/W | 00 | Controls the length of the delayline in the PAP AB logic. 00 : N =32 01 : N = 64 10 : N = 128 11 : Not Valid |
13 | Reserved | R/W | 0 | Reserved |
12:0 | PAPAB_THRESH | R/W | 0xFFF | The threshold for the PAP AB trigger. |