SLASEE5D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
Table 7-3 defines the pin buffer types that are listed in Table 7-1
BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
---|---|---|---|---|---|---|
LVCMOS | 3.0 V | Y(1) | Programmable | See Section 8.12.4 | See Section 8.12.4 | |
Analog | 3.0 V | N | N/A | N/A | N/A | See analog modules in Section 8 for details. |
Power (DVCC) | 3.0 V | N | N/A | N/A | N/A | SVS enables hysteresis on DVCC. |
Power (AVCC) | 3.0 V | N | N/A | N/A | N/A |