SLAU298A November   2009  – May 2021

 

  1.   Trademarks
  2. 1ADS8555EVM-PDK Overview
    1. 1.1 ADS8555EVM-PDK Features
    2. 1.2 ADS8555EVM Features
  3. 2EVM Analog Interface
    1. 2.1 ADC Supply, Input, Voltage Reference, and Digital Connections
    2. 2.2 ADC Amplifier Drive
  4. 3Digital Interface
    1. 3.1 Parallel Interface
    2. 3.2 Serial Interface (SPI)
    3. 3.3 I2C Bus and EEPROM
    4. 3.4 Connections to the PHI Connector
  5. 4Power Supplies
    1. 4.1 External Power Connections and Test Points
    2. 4.2 Low-Dropout Regulator (TPS7A3001 for HVSS)
    3. 4.3 Low-Dropout Regulator (TPS7A4700 for AVDD, HVDD)
  6. 5Installing the ADS8555EVM Software
  7. 6ADS8555EVM Operation
    1. 6.1 Connecting the Hardware and Running the GUI
    2. 6.2 Jumper Settings for the ADS8555EVM
    3. 6.3 Modifying Hardware and Using Software to Evaluate Other Devices in the Family
    4. 6.4 EVM GUI Global Settings for ADC Control and Registers
    5. 6.5 Time Domain Display
    6. 6.6 Frequency Domain Display
    7. 6.7 Histogram Display
  8. 7Bill of Materials, Layout, and Schematics
    1. 7.1 Bill of Materials
    2. 7.2 Board Layout
    3. 7.3 Schematics
  9. 8Revision History

ADS8555EVM-PDK Features

Figure 1-1 shows the proper component connection for the ADS8555EVM. The ADS8555 evaluation module kit includes the following features:

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS8555 ADC.
  • Digital and analog interface power with universal serial bus (USB) power. External power is required for the high-voltage ±15-V supply.
  • Easy-to-use evaluation software for the 64-bit Microsoft® Windows®7, Windows® 8, and Windows® 10 operating systems.
  • Precision host interface (PHI) controller translates the USB (2.0) or higher to parallel or serial digital communications.
GUID-20210426-CA0I-KPXQ-FW2V-5FFQLJZJCH5B-low.gif Figure 1-1 System Connection for Evaluation