SLAU900 November 2023
Figure 2-1 shows a simplified schematic of the AFE532A3WEVM board. There are three connectors that provide access to all of the digital and analog signals on the EVM. The GPIO, I2C, and SPI signals from the onboard controller are connected to the AFEx32A3W through two level translators. The level translators can be disabled to disconnect the onboard controller GPIO, I2C, and SPI signals from the AFEx32A3W.