SLAU902A September   2023  – January 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 AC-MB Settings
      1. 2.2.1 Audio Serial Interface Settings
        1. 2.2.1.1 USB Mode
        2. 2.2.1.2 Optical or Auxiliary Analog Audio Input Mode
        3. 2.2.1.3 External Audio Interface Mode
      2. 2.2.2 AC-MB Power Supply
    3. 2.3 TAx5x12EVM-K Hardware Settings
      1. 2.3.1 TAx5x12 EVM Input Hardware Settings
        1. 2.3.1.1 Line Inputs
        2. 2.3.1.2 On-board Microphone Input
      2. 2.3.2 TAx5x12 EVM Output Hardware Settings
      3. 2.3.3 TAx5x12 Headset Connection
      4. 2.3.4 GPIO1 Hardware Configurations
      5. 2.3.5 GPIO2 Hardware Configurations
      6. 2.3.6 GPI1 Hardware Configurations
      7. 2.3.7 GPO1 Hardware Configurations
      8. 2.3.8 I2C Address Hardware Configurations
      9. 2.3.9 Audio Serial Interface Hardware Configurations
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 PurePath Console 3 Installation
      1. 3.2.1 USB Audio Setup
    3. 3.3 TAx5x12 EVM GUI
      1. 3.3.1 Software Overview
      2. 3.3.2 Configuration View
        1. 3.3.2.1 Device Config Tab
        2. 3.3.2.2 Record Config Tab
        3. 3.3.2.3 Playback Config Tab
        4. 3.3.2.4 Audio Serial Bus Tab
          1. 3.3.2.4.1 Configuring Primary Audio Serial Bus
          2. 3.3.2.4.2 Configuring Secondary Audio Serial Bus
          3. 3.3.2.4.3 Example Configuring I2S Interface
        5. 3.3.2.5 GPIO/Interrupts Tab
        6. 3.3.2.6 Advanced Tabs
          1. 3.3.2.6.1 Programmable Biquads Tab
          2. 3.3.2.6.2 Mixer Tab
          3. 3.3.2.6.3 Limiter Tab
      3. 3.3.3 End System Integration View
      4. 3.3.4 Register Map View
      5. 3.3.5 Preset Configuration
      6. 3.3.6 I2C Monitor View
    4. 3.4 Configuration Examples
    5. 3.5 System Overview
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 TAx5x12 EVM Board Layout
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 TAC5212 EVM Bill of Materials
      2. 4.3.2 TAC5112 EVM Bill of Material
      3. 4.3.3 TAD5212 EVM Bill of Materials
      4. 4.3.4 TAA5212 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. 7Revision History

On-board Microphone Input

For the on-board microphone input configuration shown in Figure 3-8, the TAx5x12 records the audio captured from the microphones MK1 (ECM) or U5 (Analog MEMS) which port is located on the bottom of the board. Electret Microphone (MK1) is connected to IN1P/M and MICBIAS is used to power the on-board microphone, so the header J8 must be installed. For MEMS microphone (U5), this can be configured as either a single ended or differential input and is connected to IN2P/M. There must not be any connections to J1 or J2 while the on-board microphone is used to preserve the performance of the microphone. Gain adjustment can be needed in the device depending on the microphone sensitivity.