SLAU903 October   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 AC-MB Settings
      1. 2.2.1 Audio Serial Interface Settings
        1. 2.2.1.1 USB Mode
        2. 2.2.1.2 Optical or Auxiliary Analog Audio Input Mode
        3. 2.2.1.3 External Audio Interface Mode
      2. 2.2.2 AC-MB Power Supply
    3. 2.3 TAx5x1xQ1EVM-K Hardware Settings
      1. 2.3.1 TAx5412-Q1 EVM Input Hardware Settings
        1. 2.3.1.1 Line Inputs
        2. 2.3.1.2 On-board Microphone Input
      2. 2.3.2 TAC541x-Q1 EVM Output Hardware Settings
    4. 2.4 Diagnostics Hardware Setup
      1. 2.4.1 Short to MICBIAS Setup
      2. 2.4.2 Short to VBAT Setup
      3. 2.4.3 Shorted Input Pins Setup
      4. 2.4.4 Short to GND Setup
    5. 2.5 GPIO1 Hardware Configurations
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 PurePath Console 3 Installation
      1. 3.2.1 USB Audio Setup
    3. 3.3 TAx5x1x-Q1 EVM GUI
      1. 3.3.1 Software Overview
      2. 3.3.2 Configuration View
        1. 3.3.2.1 Device Config Tab
        2. 3.3.2.2 Record Config Tab
        3. 3.3.2.3 Playback Config Tab
        4. 3.3.2.4 Audio Serial Bus Tab
          1. 3.3.2.4.1 Configuring Primary Audio Serial Bus
          2. 3.3.2.4.2 Configuring Secondary Audio Serial Bus
          3. 3.3.2.4.3 Example Configuring I2S Interface
        5. 3.3.2.5 GPIO/Interrupts Tab
        6. 3.3.2.6 Advanced Tabs
          1. 3.3.2.6.1 Diagnostic Tab
          2. 3.3.2.6.2 Programmable Biquads Tab
          3. 3.3.2.6.3 Automatic Gain Control (AGC) Tab
          4. 3.3.2.6.4 Voice/Ultrasonic Auto Detection (VAD/UAD) Tab
          5. 3.3.2.6.5 Mixer Tab
          6. 3.3.2.6.6 Tone Generation Tab
          7. 3.3.2.6.7 Limiter Tab
        7. 3.3.2.7 End System Integration View
        8. 3.3.2.8 Register Map View
        9. 3.3.2.9 I2C Monitor View
    4. 3.4 Configuration Examples
    5. 3.5 System Overview
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 TAC5412-Q1 EVM Bill of Materials
      2. 4.3.2 TAC5311-Q1 EVM Bill of Materials
      3. 4.3.3 TAA5412-Q1 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References

TAC541x-Q1 EVM Output Hardware Settings

The TAx541x-Q1 evaluation module has several output configuration options and offers flexibility to allow the user to evaluate the device with different load conditions and configurations. The different configurations are highlighted in this section.

The EVM analog audio output port provides option for AC/DC-Coupled and filter or filter-less paths for easy evaluation. By default the filter conponents are not populated.

Switch SW1 allows users to select respective loads for each output pair for 16 Ohm, 604 Ohm or 10K Ohm if needed. These resistors are for quick evaluation and can be bypassed for actual load. SW1 and the output RCA connectors are located on the top left hand side shown in Figure 3-11.

GUID-20230609-SS0I-V69B-6HJD-7C4JFTZCZQNC-low.pngFigure 2-11 TAC5412-Q1/TAC5312-Q1 EVM Output Architecture for Channel 1 and 2

OUT1 and OUT2 audio output pins have connection options with external load or the on-board load selections. A pair of RCA connectors, white from OUTP and red from OUTM, allow users to connect to external device as differential or single ended. Jumper header J36 or J37 must be populated if single-ended is desired or removed otherwise for differential configuration.

Table 2-2 SW1 Pin
SW1 pin Load Configuration Resistor Rating Output Module Register Setting
1, 4, 7, 10 16 Ω 0.5 W B0_P0_R101
2, 5, 8, 11 604 Ω 0.125 W B0_P0_R101
3, 6, 9, 12 10 kΩ 0.4 W B0_P0_R101
GUID-20230510-SS0I-SRJR-PQ8G-NFR55VSCJQJN-low.pngFigure 2-12 TAC5412-Q1 Analog Output Connections

For TAC5x11-Q1, OUT2 components are not populated.

GUID-20230609-SS0I-RJQL-KFPZ-PQQ5BCLJDV5M-low.pngFigure 2-13 TAC5311-Q1 EVM Output Architecture for Channel 1