SLAU919 November 2023
Figure 3-4 shows the DAC80502-01EVM configured for I2C communication.
The jumper connections on J13 and J14 determine the device address of the DAC80501 and DAC80502, respectively. Table 3-7 shows the required configuration of the two A0 jumpers for specific device addresses.
A0 Connection |
[A6:A0] |
---|---|
GND |
1001 000 |
VDD |
1001 001 |
SDA |
1001 010 |
SCL |
1001 011 |