SLDA058 March   2021 TUSS4470

 

  1.   Trademarks
  2. 1Review of Ultrasonic Sensing Range Performance Factors
    1. 1.1 Physical Parameters
    2. 1.2 Transducer Characteristics
    3. 1.3 AFE Device Configuration
  3. 2Methods Overview
    1. 2.1 Introduction
    2. 2.2 Hardware Configuration
      1. 2.2.1 Transducers
      2. 2.2.2 Experimental Setup: Air-Coupled Level Sensing
      3. 2.2.3 Experimental Setup: Water-Coupled Level Sensing
      4. 2.2.4 TUSS4470 EVM Hardware Configuration
      5. 2.2.5 TDC1000-C2000EVM Hardware Configuration
    3. 2.3 Firmware Configuration
      1. 2.3.1 TUSS4470 Power Configuration
      2. 2.3.2 TUSS4470 220 kHz Configuration
      3. 2.3.3 TDC1000 220kHz Configuration
      4. 2.3.4 TDC1000 220kHz Configuration
      5. 2.3.5 TDC1000 1 MHz
  4. 3Short Range Air-Coupled Test Results
    1. 3.1 TUSS4470
    2. 3.2 TDC1000
  5. 4Mid-Range Air-Coupled Test Results
    1. 4.1 TUSS4470
      1. 4.1.1 Concept
      2. 4.1.2 TUSS4470 35 V Results
    2. 4.2 TDC1000
  6. 5Short Range Water-Coupled Test Results
    1. 5.1 TUSS4470
    2. 5.2 TDC1000
  7. 6Resistive Damping Device Comparison
    1. 6.1 TUSS4470
    2. 6.2 TDC1000
  8. 7Summary
  9. 8References
  10.   A Appendix A
    1.     A.1 TUSS4470: Filter Capacitor Selection
    2.     A.2 TUSS4470: Shematic
  11.   B Appendix B
    1.     B.1 TDC1000 Misc.
    2.     B.2 TDC1000-C2000EVM Schematic

Summary

This water-coupled and air-coupled water level sensing comparison between the TUSS4470 and TDC1000 highlights aspects of device evaluation, performance, and versatility. Overall, the TUSS4470 proved easier to use, and a more versatile device in air and water coupled applications due to the upgraded EVM design, versatile transducer driver topology enabling a wide transmit voltage range, and the VOUT envelope RX output. Resistive damping also showed higher potential for improving performance with the TUSS device. Although a threshold triggered interrupt is also available on the TUSS4470, using ADC sampling to determine ToF gives more control to the developer versus the TDC1000's threshold triggered stop time method, which could translate to improved short range performance. The wider air-coupled measurement range shown with the TUSS4470 demonstrated superiority in air-coupled applications compared to the TDC1000. Both the TDC1000 and TUSS4470 performed similarly in the water-coupled tests. The TDC1000 may be preferred in some water and solid-coupled ToF measurement applications due to it's high frequency transducer comparability.